??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23690.0016 Compact Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23690. - Compact Clamp
Bill of material
23690.0016 Compact Clamps
BESTNR
Ref. No.
23690.0016
D1
Thread
M16
D2
Thread
M12
SW
18 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H2
70 mm
H3
126 mm
S
max.
mm
Enter value for S
max.
mm
cm
inch
ft
L1
213 mm
L2
+1
120 mm
L3
50 mm
L4
17 mm
L5
12.5 mm
B
55 mm
AM
Starting torque max.
75 Nm
SK
Clamping force max.
25 kN
G
Weight
4274 g
Embedded user actions